Series CGSY - Radial Grippers Opening Angle 180°

Series CGSY - Radial Grippers Opening Angle 180°

Efficient grip in reduced spaces

Series CGSY is designed to guarantee consistent performance every time, even across a wide range of applications that demand the highest levels of productivity.

The 180° opening angle enables operation within restricted workspaces, while at the same time optimizing product handling. This makes it particularly suited to applications such as blowing PET bottles as well as filling applications for the food and chemicals industries.

Its design and the materials used assure accurate operation even in harsh environments contaminated with dust or vapour and in applications where frequent washdown is usual.

Benefits

  • High speed opening and closing
  • High gripping force
  • Precision and position repeatability
  • Reliability
  • Protection against impurities at the inlet

Sectors

  • Bottling
  • Food & beverage
  • Plastics & rubber
  • Assembly
Manuale

To order the products items you can change the number and you must click on ord.

Series CGSY - Radial Grippers Opening Angle 180°