text.skipToContent text.skipToNavigation
Series CGPM

Series CGPM

Single and double acting, magnetic, self-centering
Bores: 12, 16, 25, 35, 45
Standard stroke or long stroke
Series CGPM are self-centering, parallel
grippers, guided by means of an H-shaped sliding guide.
The series is available in 5 sizes with different strokes.
Thanks to the materials and surface coating used, the gripper offers a high performance over time, enhanced reliability and protection against the entrance of impurities.

Extreme compact dimensions, high repeatability and the opening and closing speed make the Series CGPM particularly suitable in applications like pick & place, insertion and machine tending, that are typically found in the Assembly sector.
These pneumatic grippers are mainly used on automatic machines that require high production cycles and very precise positioning.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Type of construction Self-centering parallel gripper with H-guide
Operation Single acting (NO, NC), double acting
Bores 12, 16, 25, 35, 45
Force transmission Lever
Air connections M3 (12), M5 (16), G 1/8 (25, 35, 45)
Working pressure 2 ÷ 8 bar (double acting), 4 ÷ 8 bar (single acting), 3 ÷ 8 bar (12)
Working temperature 5°C ÷ 60°C (standard)
Store temperature 5°C ÷ 90°C
Maximum use frequency 4 Hz (12, 16, 25), 3 Hz (35, 45)
Repeatability 0.02 mm
Interchangeability 0.1 mm
Medium Filtered air in class [7:4:4] according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication.
Lubrication After 10 million cycles, grease the sliding zones using Molykote DX grease.
Protection class IP 40 IP 20
Compatibility ROHS Directive
Certifications ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80)
Materials PTFE, Silicone and Copper free

N.B. Pressurize the pneumatic system gradually in order to avoid uncontrolled movements.

Full screen
Your configuration