Series CGAN - Angular Grippers opening angle 30°

Series CGAN - Angular Grippers opening angle 30°

Fast and compact for optimum productivity

Thanks to an opening angle of between -10° and 30°, the Series CGAN angular grippers guarantee a fast and efficient grip even in reduced workspaces.

Its compact design and the materials used, make this gripper particularly suitable for all those applications requiring high precision and position repeatability such as Transferring, Pick & Place or Pick & Hold.

Fixing points on three different sides of the gripper body and its easy mounting by means of an optional adaptor, guarantee highly flexible installation, even in industrial sectors that demand high levels of production efficiency such as the assembly, packaging and Food & Beverage sectors.

BENEFITS

· Compact and light design
· Flexible mounting
· Fixing on 3 sides
· High closing and opening speed
· Position detection thanks to the use of Series CSD magnetic proximity switches

Manuale

To order the products items you can change the number and you must click on ord.

Series CGAN - Angular Grippers opening angle 30°