Series ASX & Series ASP | Angle Seat Valves

Fluid control without compromise

Series ASX & Series ASP | Angle Seat Valves

SERIES ASX

Made entirely of stainless steel, this valve is the ideal solution for many industrial applications, even when besides high flow rates, the control of viscous fluids is also required. It is available in a range of different versions as well as special models to be installed in applications with flow direction under the poppet, in order to prevent or reduce the water-hammer effect when closing the valve.

Benefits:

  • High flow rate
  • Low fluid resistance
  • Versions available that prevent water-hammer effects
  • Compliant with Directive PED 97/23/EC
  • Compliant with the ATEX Directive

Sectors and applications: Pulp & Paper, Textile, Chemical, Energy, Water treatment, Food & beverage, Stream & Hot water treatment, Air & gas treatment, Pharmaceutical & Cosmetic


SERIES ASP

Series ASP directly operated angle seat valves are the ideal solution for industrial applications that require robust and resistant solutions. They are compatible with main gas supplies, inert liquids, and fluids containing suspended solid particulate matter. They are available in different models and with threaded connections ranging from 3/8” to 2-1/2”. It comes in 2 versions, one with the flow direction above the poppet for gas and steam applications and the other with the flow direction under the poppet, for liquids.

Benefits:

  • Differential pressures up to 20 bar
  • High flow rate
  • Low fluid resistance
  • Versions available that prevent water-hammer effects
  • Compliant with Directive PED 97/23/EC
  • Compliant with the ATEX Directive

Sectors and applications: Textile - Water treatment - Stream & Hotwater Treatment - Energy - Pulp & Paper - Air & gas treatment

Manuale

To order the products items you can change the number and you must click on ord.

Series ASX & Series ASP | Angle Seat Valves