Series PRE | Proportional pressure regulator with Coilvision® technology

The Series PRE proportional pressure regulator is equipped with a new technology, CoilVision®, which constantly monitors the operation of the solenoids in the regulator and prevents possible malfunctions. 

Series PRE | Proportional pressure regulator with Coilvision® technology

All data coming from the regulator can be transmitted wirelessly to the cloud, aggregated and used in order to view the operational efficiency of the regulator by means of a dashboard.

The Series PRE is available in two sizes and in different configurations, including IO-Link connectivity. As well as the standard options with and without display, there is a version with an integrated exhaust valve, which enables the system to exhaust even without a power supply.

A manifold version enables the control of several outlets with only one inlet, while a version with external sensor connections is available for applications where there is a requirement to monitor the pressure of aggressive gases or liquids. 

Manuale

To order the products items you can change the number and you must click on ord.

Series PRE | Proportional pressure regulator with Coilvision® technology