Ventilators

A medical ventilator (or simply ventilator) is a machine designed to mechanically move breathable air into and out of the lungs, to provide the mechanism of breathing for a patient who is physically unable to breathe, or breathing insufficiently.

Ventilators

APPLICATION FUNCTION: Oxygen-air mixing

PRODUCTS:

APPLICATION FUNCTION: Oxygen-air treatment

PRODUCT: Series N filter-regulators are available with G1/8 and G1/4 ports.

 

APPLICATION FUNCTION: Oxygen-air treatment.

PRODUCT: Series TC pressure microregulators have been designed to be used for all those applications and equipment where it is needed to insert the single component in customised integrated circuits or collectors to manage and adjust medical gases and oxygen.

APPLICATION FUNCTION: Regulation of outgoing oxygen flow

PRODUCTS:

  • Series AP directly operated proportional valves
  • Series CP directly operated and pressure compensated proportional solenoid valves

APPLICATION FUNCTION: Integrated solution specific to the mixing and control of oxygen-air.

9/24/2020