Total quality of products and processes
To guarantee the best quality in all production phases, Camozzi has created controlled atmosphere environments and an ISO 7 cleanroom for the assembly of products and solutions that require extreme cleanliness and the elimination of all organic and/or inorganic contaminants. Ultrasonic cleaning and inspection equipment that makes use of UV blacklighting enables us to supply components that can be used with aggressive liquids and oxidizing gases like oxygen.
Class | Maximum number of particles/m³ | FED STD 209E |
≥ 0.5 µm | ≥ 1 µm | ≥ 5 µm |
ISO7 | 352,000 | 83,200 | 2,930 | Classe 10,000 |