Oxygen Concentrators

For oxygen concentrators, designed to increase oxygen levels for patients, by separating nitrogen and oxygen in the surrounding air, Camozzi offers pressure regulators, valves and solenoid valves, fittings and special solutions.

Oxygen Concentrators

APPLICATION FUNCTION: Regulation of oxygen outlet pressure.

PRODUCTS:

  • Series TC pressure microregulators have been designed to be used for all applications and equipment where it is needed to insert the single component in customised integrated circuits or collectors to manage and adjust medical gases ad oxygen.
  • Series M pressure microregulators are available with G1/8 and G1/4 ports and are suitable to adjust medical gases ad oxygen. 

APPLICATION FUNCTION: Control of compressed air supply to the separators

PRODUCTS:

APPLICATION FUNCTION: Connections and special fittings to be used with oxygen.

PRODUCT: OX1 fittings and accessories for applications of medical gases and oxygen

APPLICATION FUNCTION: Integrated system to introduce air into the system

9/24/2020