Series 5E axes are mechanical linear actuators in which the rotary movement generated by a motor is converted into a linear movement using a toothed belt or a recirculating ball screw.
Series 5E, available in 3 sizes - 50, 65 and 80, is designed with a special self-supporting square profile with a recirculating ball guide integrated within the actuator, to provide exceptional stiffness and resistance to external loads.
The profile is covered by a stainless steel plate to protect the internal elements from environmental contaminants. The axis is equipped with a magnet that allows external proximity switches, enabling operations like homing or extra-stroke readings.
These two versions make the Series 5E suitable to meet the needs of different industries, including packaging, assembly and automotive.
THE ULTIMATE IN FLEXIBILITY AND EFFICIENCY:
Utilising a modular design, the Series 5E can be combined to create multi-axis solutions with different transmission technologies to guarantee maximum flexibility and adaptability.
Camozzi Automation is a trusted technology partner that supports customers from helping to select the best technical solutions, through to installation and commissioning of their chosen electromechanical system, whatever the application.
SERIES 5ES...TBL
Multi-position system with movement transmission via a toothed belt:
- Suitable for high dynamics
- Suitable for high speeds
NEW
SERIES 5ES...BS
Engineered for accuracy. Built for reliability.
Multi-position system with transmission of the movement with a recirculating ball screw:
- High load carrying capacity
- High precision and repeatability
- IP40
- Large range of axis mounting accessories
SECTORS:
- Assembly & Robotics
- Packaging
- Food processing
- Automotive

APPLICATIONS:
- Pick & Place
- Positioning
- Machine Tending
- Cutting
- Pressing
- Positioning





