Industrial Automation, Life Science

GRIPfit | Push-in Fittings

Four ranges fit for any application

Four ranges fit for any application

LOGO GRIPfit

The GRIPfit is a new generation of push-in fittings made with high-performance materials and equipped with a flexible stainless steel gripping ring to facilitate the connection and disconnection of most semi-rigid tubes, limiting the effects of tube marking and guaranteeing a robust and reliable tightening on the whole surface of the tube.

GRIPfits are ideal for vacuum and low pressures both in static and dynamic applications, thanks to the new shaped sealing technology.


BENEFITS:

Easy to connect and disconnect | Optimum sealing | Long life cycleHigh flow capacityLimited marking on tubing | PA11 BODY Bio-sourced and realiable


APPLICATIONS:

These new push-in fittings have been developed to cover and satisfy the needs of various market applications.

The materials used comply with the main standards and directives and have been designed to meet and adapt perfectly to the specific application requirements of each sector.

Go
Industrial Automation

Made of reinforced technopolymer to meet the new market demands for reliability, ease of use and efficient solutions ▶︎ Ideal for most pneumatic applications associated with optimum gripping and sealing technologies.

Camozzi Series 7000 Automation Gripfit - Straight fittingCamozzi Series 7000 Automation Gripfit - Tee fittingCamozzi Series 7000 Automation Gripfit - Elbow fitting


MATERIALS

  • Body: Technopolymer (PA66) | Nickel-plated brass
  • Button: Technopolymer (PA66)
  • Gripping ring: Stainless steel (AISI 301)
  • Seal: NBR
  • Threads: Nickel-plated brass

APPLICATIONS

  • Packaging equipment
  • Textile machinery
  • Vacuum devices

Packaging equipment Textile machinery Vacuum devices


REGULATIONS

ISO Logo REACH Logo RoHS Logo


Designed with a special technopolymer based on bio-sourced renewable raw materials that allow the component to resist water absorption, temperature variations and liquid cooling additives.

Camozzi Series 7000 Cooling Gripfit - Straight fitting Camozzi Series 7000 Cooling Gripfit - Tee fitting Camozzi Series 7000 Cooling Gripfit - Elbow fitting


MATERIALS

  • Body: Technopolymer (PA11) | Brass with chemical nickel plating
  • Button: Technopolymer (PA66)
  • Gripping ring: Stainless steel (AISI 301)
  • Seal: EPDM
  • Threads: Brass with chemical nickel plating

APPLICATIONS

  • Laser & Welding
  • Thermal Management
  • Electronics and Data Centers

Laser & Welding Thermal Management Electronics and Data Centers


REGULATIONS

ISO Logo REACH Logo RoHS Logo


New range of push-in fittings made of reinforced bio-sourced technopolymer and low lead brass.

Camozzi Series 7000 Beverage Gripfit - Straight fitting Camozzi Series 7000 Beverage Gripfit - Tee fitting Camozzi Series 7000 Beverage Gripfit - Elbow fitting


MATERIALS

  • Body: Technopolymer (PA11) | Low lead brass (CW510L)
  • Button: Technopolymer (PA66)
  • Gripping ring: Stainless steel (AISI 301)
  • Seal: EPDM
  • Threads: Low lead brass (CW510L)

APPLICATIONS

  • Beverage dispensing
  • Water filtration systems
  • Water treatment

Beverage dispensing Water filtration systems Water treatment


REGULATIONS

 REACH Logo RoHS Logo   LOGO DM174 Drinking WaterLOGO Regulation (CE) n. 1935/2004ISO 14743:2020 NSF61 LogoNSF169LOGO Regulation (CE) n. 2023/2006 21 CFR compliance


Life Science

Mainly made from bio-based materials and compatible with most medical gases and fluids.

Camozzi Series 7000 Life Science Gripfit - Straight fitting Camozzi Series 7000 Life Science Gripfit - Tee fitting Camozzi Series 7000 Life Science Gripfit - Elbow fitting


MATERIALS

  • Body: Technopolymer (PA11) | Brass with chemical nickel plating
  • Button: Technopolymer (PA66)
  • Gripping ring: Stainless steel (AISI 301)
  • Seal: EPDM
  • Threads: Brass with chemical nickel plating

APPLICATIONS

  • Ventilators
  • Anaesthesia devices
  • Oxygen concentrators

Ventilators Anaesthesia devices Oxygen concentrators


REGULATIONS

 REACH Logo RoHS Logo  ​​​​​​​ASTM G93/G93M-19